IESNA:LM-63-2002
[TEST]P1055357
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H485D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]617
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
538.3 532.3 529.7 525.7 519.8 511.2 502 490.8 478.2 464.4
449.9 434.7 416.9 400.4 382.6 364.1 345.7 326.5 306.7 286.9
267.2 248 228.2 208.4 189.3 169.5 148.4 129.3 109.5 90.4
71.9 54.8 38.3 23.7 10.6 2 0
538.3 540.2 536.3 530.4 521.8 506.6 489.5 468.3 446.6 422.2
397.1 370.7 343.7 315.3 288.3 261.2 234.2 207.8 182.1 156.3
131.9 108.8 86.4 67.3 50.8 40.9 31.7 23.1 15.8 9.9
6.6 4 2.6 2 0.7 0.7 0
538.3 533.7 527.7 512.5 489.5 461.1 429.4 394.5 358.2 320.6
283 246 211.1 178.8 146.4 118.1 92.4 71.2 60 50.1
41.6 33 25.7 19.8 15.2 11.9 9.2 7.3 5.9 4.6
4 2.6 2 1.3 1.3 0.7 0
538.3 533.7 522.4 496.7 465 426.8 383.9 339.1 292.2 248
207.1 170.2 134.6 104.2 79.8 67.3 56.7 47.5 38.9 31
24.4 19.8 15.8 13.2 10.6 8.6 7.3 5.9 5.3 4
3.3 2.6 2 1.3 0.7 0.7 0
538.3 535 524.4 495.4 458.5 415.6 366.8 317.9 269.1 224.9
185.4 146.4 112.8 85.8 71.2 60 50.1 40.9 33 26.4
21.1 17.2 13.9 11.9 9.9 7.9 6.6 5.3 4.6 4
2.6 2 2 1.3 0.7 0.7 0
